Menu Search

Vibration Mount Round M8 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497755

2154 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 39 £ 8.0275
40 - 139 £ 7.8656
140 - 259 £ 7.7037
260 + £ 7.5418
Standard pack: 20

Order in multiple of 20

Total price:

£ 160.55

20 x £ 8.0275

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male to Female
Thread Size M8
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016930090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us