Menu Search

Vibration Mount Round M6 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497771

671 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 - 224 £ 3.8181
225 - 449 £ 3.7371
450 + £ 3.6697
Standard pack: 45

Order in multiple of 45

Total price:

£ 171.81

45 x £ 3.8181

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male
Thread Size M6
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us