Menu Search

Vibration Mount Round M6 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497774

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 174 £ 4.3308
175 - 349 £ 4.2498
350 - 524 £ 4.1554
525 + £ 4.0744
Standard pack: 35

Order in multiple of 35

Total price:

£ 151.58

35 x £ 4.3308

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male
Thread Size M6
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us