Menu Search

Vibration Mount Round M8 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497778

196 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 39 £ 8.8792
40 - 139 £ 8.6931
140 - 259 £ 8.5203
260 + £ 8.3475
Standard pack: 20

Order in multiple of 20

Total price:

£ 177.58

20 x £ 8.8792

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male
Thread Size M8
Male thread length 25.0 mm
Base Diameter 30.0 mm
Base Height 30.0 mm
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us