Menu Search

Vibration Mount Round M4 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497789

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 79 £ 4.1554
80 - 239 £ 4.0744
240 - 479 £ 3.9935
480 + £ 3.899
Standard pack: 40

Order in multiple of 40

Total price:

£ 166.22

40 x £ 4.1554

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Female
Thread Size M4
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us