Menu Search

Vibration Mount Round M4 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497791

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 79 £ 4.6276
80 - 239 £ 4.5331
240 - 479 £ 4.4387
480 + £ 4.3443
Standard pack: 40

Order in multiple of 40

Total price:

£ 185.10

40 x £ 4.6276

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Female
Thread Size M4
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us