Menu Search

Vibration Mount Round 1/4-20 Rubber;Carbon Steel

These vibration mounts is manufactured from black neoprene rubber with steel threaded studs moulded in. Used in machinery applications where vibrations are expected. These mounts dampen vibration and can reduce noise.
Item code:

QM5

80 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 3.7103
Standard pack: 100

Order in multiple of 100

Total price:

£ 371.03

100 x £ 3.7103

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male to Male
Thread Size 1/4-20
Base Material Neoprene Rubber
Full Material Neoprene Rubber;Carbon Steel
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us