Quantity | Unit price |
---|---|
100 + | £ 7.0782 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Mounting Method | Threaded |
Orientation | Male to Male |
Thread Size | M6 |
Male thread length | 21.0 mm |
Male thread length | 21.0 mm |
Base Diameter | 10.0 mm |
Base Diameter | 0.394 in |
Base Height | 15.0 mm |
Base Height | 0.591 in |
Base Material | Neoprene Rubber |
Full Material | Neoprene Rubber;Carbon Steel |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue