Menu Search

Vibration Mount Round M6 Rubber;Steel

Black Natural Rubber Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

SDD-DAA-2520-M6

648 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 5.626
Standard pack: 100

Order in multiple of 100

Total price:

£ 562.60

100 x £ 5.626

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male to Male
Thread Size M6
Base Material Rubber
Full Material Natural Rubber;Steel
Colour Black
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us