Quantity | Unit price |
---|---|
100 + | £ 6.6727 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Mounting Method | Threaded |
Orientation | Female to Male |
Thread Size | M6 |
Male thread length | 19.0 mm |
Male thread length | 19.0 mm |
Female thread length | 6.0 mm |
Female thread length | 6.0 mm |
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Base Height | 20.0 mm |
Base Height | 0.787 in |
Base Material | Rubber |
Full Material | Natural Rubber;Steel |
Colour | Black |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue