Quantity | Unit price |
---|---|
1 - 9 | £ 4.68 |
10 - 19 | £ 4.21 |
20 - 49 | £ 3.98 |
50 - 99 | £ 3.74 |
100 + | £ 3.28 |
Type | Double Scale |
---|---|
Mounting type | Screw Mount |
Number of mounting holes | 2.0 |
Location of "0" point | Left Hand |
d1 | 3.5 |
l1 | 100.0 |
l2 | 90.0 |
w1 | 15.0 |
Material | Aluminium |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.