Menu Search

Scale Plate - Single Scale 100.0 90.0 Stainless Steel

Single Scale Plate is designed to provide accurate and repeatable positioning of sliding clamps along linear guides or shafts. It features a marked scale or grid pattern that runs along one edge, enabling users to make precise measurements. It has an adhesive mounting method and is wear resistant.
Item code:

20191870

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 5.59
10 - 19 £ 5.03
20 - 49 £ 4.75
50 - 99 £ 4.47
100 + £ 3.91
Standard pack: 1

Order in multiple of 1

Total price:

£ 5.59

1 x £ 5.59

Specifications

Imperial
Metric
SKU attributes
Type Single Scale
Mounting type Adhesive
Number of mounting holes 2.0
Location of "0" point Top
l1 100.0
l2 90.0
w1 12.0
Material Stainless Steel
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us