Quantity | Unit price |
---|---|
2000 - 19999 | £ 0.0831 |
20000 + | £ 0.0321 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Colour | White |
Full Material | Low Density Polyethylene |
Compatible Screw Sizes (All) | 31/64 |
Inside Diameter | 10.0 mm |
Inside Diameter | 0.394 in |
Outside Diameter | 12.5 mm |
Outside Diameter | 0.492 in |
Price per piece incl VAT | 0.0978 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue