Side-mount style has spring-loaded over-center latching. Latches can be mounted in any orientation; catch and keeper are marked to match proper orientation
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Catch Length | Colour | Material | Catch Width | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
1501204 | £ 80.8946 - £ 177.6578 | 25 In stock |
43.0 mm
43.0 mm
|
Silver
|
Stainless Steel
|
0.315 in
8.0 mm
|
|||||
1501198 | £ 16.4953 - £ 36.2254 | 50 In stock |
37.0 mm
37.0 mm
|
Black
|
Polymer
|
1.457 in
37.0 mm
|
|||||
1501197 | £ 19.6595 - £ 43.1648 | 96 In stock |
71.0 mm
71.0 mm
|
Black
|
Polymer
|
1.575 in
40.0 mm
|
|||||
£ 90.5557 - £ 198.8873 | 25 In stock |
50.0 mm
50.0 mm
|
Silver
|
Stainless Steel
|
0.394 in
10.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue