Quantity | Unit price |
---|---|
1 - 24 | £ 198.8873 |
25 + | £ 90.5557 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Catch Length | 50.0 mm |
---|---|
Catch Length | 50.0 mm |
Catch Width | 10.0 mm |
Catch Width | 0.394 in |
Catch Mechanism | Catch |
Colour | Silver |
Finish | Polished |
Full Material | 316 Stainless Steel |
Commodity Code | 8301600090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue