Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0635 |
5000 - 9999 | £ 0.0508 |
10000 + | £ 0.0423 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Size | 15.9 mm |
---|---|
Head Size | 0.626 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Square |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.