Quantity | Unit price |
---|---|
500 - 2499 | £ 0.0626 |
2500 + | £ 0.0501 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Size | 16.0 mm |
---|---|
Head Size | 0.63 in |
Head Height | 3.6 mm |
Head Height | 0.142 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Square |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue