Menu Search

Expansion Grommet 1.6 mm (L) Nylon

Expanding self-retaining screw grommets provide the necessary grip to hold down boards or sub-assemblies together while also providing some clearance, thanks to the head height. For best results we recommend the use of countersunk screws.
Item code:

EG-1-01

3621 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1574
5000 - 9999 £ 0.1417
10000 + £ 0.1275
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 157.40

1000 x £ 0.1574

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Head Shape Square
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us