Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1551 |
5000 - 9999 | £ 0.1396 |
10000 + | £ 0.1256 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Size | 9.6 mm |
---|---|
Head Size | 0.378 in |
Overall Length | 17.5 mm |
Overall Length | 0.689 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Square |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue