10201404
1222592
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.827 |
| 100 + | £ 1.6867 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Poly(Acrylonitrile Butadiene Styrene) |
|---|---|
| Catch Mechanism | Catch |
| Colour | Black |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 16.3 g |
| Catch Weight | 16.3 g |
| Overall Length | 45.0 mm |
| Overall Length | 1.772 in |
| Overall Width | 14.5 mm |
| Overall Width | 0.571 in |
| Plate Length | 26.0 mm |
| Plate Length | 1.024 in |
| Plate Thickness | 1.4 mm |
| Plate Thickness | 0.055 in |
| Plate Width | 12.0 mm |
| Plate Width | 0.472 in |
| Case Material | ABS |
| Distance Between Fixing Holes | 36.0 mm |
| Distance Between Fixing Holes | 1.417 in |
| Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue