Quantity | Unit price |
---|---|
500 - 999 | £ 0.6421 |
1000 + | £ 0.6284 |
Colour | Black |
---|---|
Compatible Thread Sizes (All) | M3 |
Spacer Length | 30.0 mm |
Spacer Length | 1.181 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue