Menu Search

Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

Male to Female polyamide threaded standoff used to separate components in your assembly. Non conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

305312059902

4325 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6681
500 - 999 £ 0.6544
1000 + £ 0.6407
Standard pack: 100

Order in multiple of 100

Total price:

£ 66.81

100 x £ 0.6681

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Thread Sizes (All) M3
Spacer Length 12.0 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us