Menu Search

Male To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

Male to Female polyamide threaded standoff used to separate components in your assembly. Non conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

305425059902

1100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.7559
500 - 999 £ 0.7406
1000 + £ 0.7253
Standard pack: 100

Order in multiple of 100

Total price:

£ 75.59

100 x £ 0.7559

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us