Quantity | Unit price |
---|---|
100 - 499 | £ 0.5914 |
500 - 999 | £ 0.5805 |
1000 + | £ 0.5681 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Female Thread Fix |
Special Features | Threaded |
Compatible Thread Sizes (All) | M4 |
Locking Head Height A | 9.5 mm |
Locking Head Height A | 0.374 in |
Spacer Length | 6.0 mm |
Spacer Length | 0.236 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue