Menu Search

Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

Item code:

321060000002

12984 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3668
500 - 999 £ 0.3599
1000 + £ 0.3515
Standard pack: 100

Order in multiple of 100

Total price:

£ 36.68

100 x £ 0.3668

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us