Menu Search

Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

Item code:

321100000002

2300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5558
500 - 999 £ 0.5447
1000 + £ 0.5336
Standard pack: 100

Order in multiple of 100

Total price:

£ 55.58

100 x £ 0.5558

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us