Quantity | Unit price |
---|---|
500 + | £ 0.716 |
Colour | Black |
---|---|
Hole A Fix Type | Threaded Fix |
Compatible Thread Sizes (All) | M4 |
Spacer Length | 15.0 mm |
Spacer Length | 0.591 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 HB |
Style | Female/Male |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue