Quantity | Unit price |
---|---|
500 - 999 | £ 0.4863 |
1000 - 4999 | £ 0.4766 |
5000 + | £ 0.4669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Locking Head Height A | 9.5 mm |
---|---|
Locking Head Height A | 0.374 in |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Female Thread Fix |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 HB |
Special Features | Threaded |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.