Quantity | Unit price |
---|---|
500 - 999 | £ 0.5229 |
1000 + | £ 0.512 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Female Thread Fix |
Special Features | Threaded |
Compatible Thread Sizes (All) | M3 |
Hole Diameter A | 4.0 mm |
Hole Diameter A | 0.157 in |
Locking Head Height A | 9.5 mm |
Locking Head Height A | 0.374 in |
Spacer Length | 40.0 mm |
Spacer Length | 1.575 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 HB |
Style | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue