Menu Search

Threaded Screw Support 9.0 mm M3 Female Thread Fix

This locking bayonet nose spacer has a ribbed body and a bottom female thread for screwing into a base board or panel. This item is manufactured with material rated UL94-HB.
Item code:

TCBN-T1-M3-6-9

2100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.3066
1000 - 4999 £ 0.2998
5000 + £ 0.2943
Standard pack: 500

Order in multiple of 500

Total price:

£ 153.30

500 x £ 0.3066

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Hole A Fix Type Snap Lock Fix
Hole B Fix Type Female Thread Fix
Special Features Threaded
Compatible Thread Sizes (All) M3
Hole Diameter A 4.0 mm
Locking Head Height A 9.5 mm
Spacer Length 9.0 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 HB
Style 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us