Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1306 |
5000 - 9999 | £ 0.1175 |
10000 + | £ 0.1058 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 4.0 mm |
---|---|
Hole Diameter | 0.157 in |
Locking Head Height A | 10.2 mm |
Locking Head Height A | 0.402 in |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Female Thread Fix |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Special Features | Self Tapping Screw |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.