Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0384 |
5000 - 9999 | £ 0.0376 |
10000 - 24999 | £ 0.0369 |
25000 - 49999 | £ 0.0361 |
50000 + | £ 0.0353 |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Female Thread Fix |
Compatible Thread Sizes (All) | M6 |
Spacer Length | 9.5 mm |
Spacer Length | 0.374 in |
Full Material | Polyamide 6.6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue