These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0489 - £ 0.0604 | 2000 In stock |
0.197 in
5.0 mm
|
#6
|
0.563 in
14.3 mm
|
||
£ 0.085 - £ 0.105 | 2000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.437 in
11.1 mm
|
||
£ 0.046 - £ 0.0568 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
0.437 in
11.1 mm
|
||
£ 0.0548 - £ 0.0677 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
1 in
25.4 mm
|
||
£ 0.0433 - £ 0.0535 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.252 in
6.4 mm
|
||
£ 0.0445 - £ 0.0549 | 34000 In stock |
0.276 in
7.0 mm
|
#10
|
0.189 in
4.8 mm
|
||
£ 0.065 - £ 0.0802 | 2000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.752 in
19.1 mm
|
||
£ 0.0486 - £ 0.06 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.626 in
15.9 mm
|
||
13SPRT076 | £ 0.0405 - £ 0.0501 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.126 in
3.2 mm
|
|
£ 0.124 - £ 0.1531 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.626 in
15.9 mm
|
||
£ 0.1255 - £ 0.155 | 1000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.626 in
15.9 mm
|
||
£ 0.0309 - £ 0.0382 | 3000 In stock |
0.114 in
2.9 mm
|
#2
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.