Menu Search

Screw Mount Cable Tie Holder

In stock

This range of cable tie holders is available for a variety of cable tie types and applications.

Series Code :SR1719

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Overall Height All
Show more Show less
Overall Length All
Show more Show less
Overall Width All
Show more Show less
Hole Diameter All
Show more Show less
Maximum Compatible Cable Tie Width All
Show more Show less
9 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Compatible Cable Tie Width Hole Diameter Overall Width Overall Height View
£ 0.1764 - £ 0.1848 Request the lead time here
19.0 mm
4.8 mm
4.3 mm
9.5 mm
5.0 mm
£ 0.1847 - £ 0.228 Request the lead time here
25.9 mm
13 mm
5.2 mm
19.5 mm
12.7 mm
£ 0.1764 - £ 0.1848 2218 In stock
19.0 mm
4.8 mm
5.1 mm
9.5 mm
5.0 mm
FTH-1-01-M £ 0.15 - £ 0.1556 Request the lead time here
19.1 mm
4.8 mm
4.3 mm
12.7 mm
3.2 mm
FTH-11-8-01 £ 0.5628 - £ 0.5628 Request the lead time here
32.8 mm
4.8 mm
4.3 mm
19.1 mm
4.6 mm
£ 0.9435 - £ 0.9435 Request the lead time here
57.7 mm
9 mm
13.5 mm
34.1 mm
13.5 mm
FTH-24-1-01 £ 1.4313 - £ 1.4313 Request the lead time here
27.7 mm
4.8 mm
6.4 mm
18.7 mm
116.4 mm
FTH-24-01 £ 0.9463 - £ 0.9463 90 In stock
27.7 mm
4.8 mm
5.3 mm
18.7 mm
116.4 mm
£ 0.0498 - £ 0.0498 Request the lead time here
16.0 mm
2.4 mm
3.2 mm
7.0 mm
12.3 mm
Cable Tie Holder Screw-In 8 0.190 in PA Natural

FTH-34-01

Price Range
£ 0.1848 - £ 0.1764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    19.0 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In 10 0.510 in PA Natural

FTH-27-RS-01

Price Range
£ 0.228 - £ 0.1847

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    25.9 mm
  • Overall Width
    19.5 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In 10 0.190 in PA Natural

FTH-35-01

Price Range
£ 0.1848 - £ 0.1764

Stock Levels
2218 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    19.0 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In 8 0.190 in PA Natural

FTH-1-01-M

Price Range
£ 0.1556 - £ 0.15

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    19.1 mm
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In 8 0.190 in PA Natural

FTH-11-8-01

Price Range
£ 0.5628 - £ 0.5628

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    32.8 mm
  • Overall Width
    19.1 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In 1/2 0.354 in PA Natural

FTH-17-8-01

Price Range
£ 0.9435 - £ 0.9435

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    57.7 mm
  • Overall Width
    34.1 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In 12 0.190 in PA Natural

FTH-24-1-01

Price Range
£ 1.4313 - £ 1.4313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    27.7 mm
  • Overall Width
    18.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In 10 0.190 in PA Natural

FTH-24-01

Price Range
£ 0.9463 - £ 0.9463

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Length
    27.7 mm
  • Overall Width
    18.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In M3 2.4 mm PA Natural

551852

Price Range
£ 0.0498 - £ 0.0498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    2.4 mm
  • Overall Length
    16.0 mm
  • Overall Width
    7.0 mm