Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
£ 0.6548 - £ 0.6548 Request the lead time here
Black
5.2 mm
9.5 mm
£ 2.1545 - £ 2.1545 346 In stock
Black
5.2 mm
12.7 mm
£ 0.5754 - £ 0.5754 Request the lead time here
Black
5.2 mm
9.5 mm
£ 0.6307 - £ 0.6307 Request the lead time here
Black
5.2 mm
9.5 mm
£ 2.8348 - £ 2.8348 424 In stock
Green
5.2 mm
14 mm
£ 3.0049 - £ 3.0049 500 In stock
Green
5.2 mm
14 mm
£ 2.3671 - £ 2.4238 100 In stock
Green
5.2 mm
14 mm
£ 2.8632 - £ 2.8632 Request the lead time here
Green
5.2 mm
12.7 mm
£ 2.8348 - £ 2.8348 Request the lead time here
Green
5.2 mm
12.7 mm
£ 2.8065 - £ 2.8065 500 In stock
Green
5.2 mm
12.7 mm
10161708 £ 0.90 - £ 0.90 468 In stock
Black
5.2 mm
12.7 mm
£ 1.5875 - £ 1.5875 1167 In stock
Black
5.2 mm
12.7 mm
£ 0.2069 - £ 0.2069 8000 In stock
Fixed
Natural
9.5 mm
10000151 £ 0.0908 - £ 0.0966 26000 In stock
Fixed
Natural
9.5 mm
£ 0.9043 - £ 0.9227 62951 In stock
Fixed
Natural
12.7 mm
10000144 £ 0.2763 - £ 0.282 32000 In stock
Fixed
Natural
9.5 mm
10000182 £ 0.1258 - £ 0.1311 29000 In stock
Fixed
Natural
9.5 mm
10000212 £ 0.2069 - £ 0.2154 2000 In stock
Fixed
Natural
9.5 mm
10000229 £ 0.1533 - £ 0.1873 6000 In stock
Fixed
Natural
9.5 mm
£ 0.9099 - £ 0.9099 14244 In stock
Fixed
Natural
12.7 mm
  • of 3
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161692

Price Range
£ 0.6548 - £ 0.6548

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161739

Price Range
£ 2.1545 - £ 2.1545

Stock Levels
346 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161777

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161814

Price Range
£ 0.6307 - £ 0.6307

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 11/16 in 0.553 in 0.206 in Nylon

10161906

Price Range
£ 2.8348 - £ 2.8348

Stock Levels
424 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 7/8 in 0.553 in 0.206 in Nylon

10161937

Price Range
£ 3.0049 - £ 3.0049

Stock Levels
500 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1-3/8 in 0.553 in 0.206 in Nylon

10161975

Price Range
£ 2.4238 - £ 2.3671

Stock Levels
100 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 3/16 in 0.500 in 0.206 in Nylon

10162019

Price Range
£ 2.8632 - £ 2.8632

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5/16 in 0.500 in 0.206 in Nylon

10162057

Price Range
£ 2.8348 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 7/16 in 0.500 in 0.206 in Nylon

10162095

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
500 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161708

Price Range
£ 0.90 - £ 0.90

Stock Levels
468 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161746

Price Range
£ 1.5875 - £ 1.5875

Stock Levels
1167 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw Aluminium Alloy Natural

10000205

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
8000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000151

Price Range
£ 0.0966 - £ 0.0908

Stock Levels
26000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148372

Price Range
£ 0.9227 - £ 0.9043

Stock Levels
62951 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000144

Price Range
£ 0.282 - £ 0.2763

Stock Levels
32000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000182

Price Range
£ 0.1311 - £ 0.1258

Stock Levels
29000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000212

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
2000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000229

Price Range
£ 0.1873 - £ 0.1533

Stock Levels
6000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148402

Price Range
£ 0.9099 - £ 0.9099

Stock Levels
14244 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium