Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
£ 0.6308 - £ 0.6308 2465 In stock
Fixed
Black
5.2 mm
14.3 mm
9.5 mm
£ 2.7931 - £ 2.7931 436 In stock
Fixed
Green
5.2 mm
19.1 mm
14.0 mm
NM-16-R16 £ 3.0016 - £ 3.0016 448 In stock
Fixed
Green
5.2 mm
25.4 mm
14.0 mm
£ 2.3345 - £ 2.3901 Request the lead time here
Fixed
Green
5.2 mm
38.1 mm
14.0 mm
£ 0.642 - £ 0.642 420 In stock
Fixed
Black
5.2 mm
15.9 mm
9.5 mm
£ 2.1122 - £ 2.1122 846 In stock
Fixed
Black
5.2 mm
25.4 mm
12.7 mm
£ 0.5642 - £ 0.5642 1000 In stock
Fixed
Black
5.2 mm
6.4 mm
9.5 mm
£ 0.6183 - £ 0.6183 1000 In stock
Fixed
Black
5.2 mm
12.7 mm
9.5 mm
£ 2.7792 - £ 2.7792 424 In stock
Fixed
Green
5.2 mm
17.5 mm
14.0 mm
£ 2.946 - £ 2.946 500 In stock
Fixed
Green
5.2 mm
22.2 mm
14.0 mm
£ 2.3207 - £ 2.3762 100 In stock
Fixed
Green
5.2 mm
34.9 mm
14.0 mm
£ 2.807 - £ 2.807 1499 In stock
Fixed
Green
5.2 mm
4.8 mm
12.7 mm
£ 2.7792 - £ 2.7792 399 In stock
Fixed
Green
5.2 mm
8.0 mm
12.7 mm
£ 2.7514 - £ 2.7514 998 In stock
Fixed
Green
5.2 mm
11.1 mm
12.7 mm
£ 1.3034 - £ 1.3034 44872 In stock
Natural
5.2 mm
12.7 mm
£ 0.0835 - £ 0.125 Request the lead time here
Fixed
Natural
5.2 mm
3.2 mm
£ 0.4988 - £ 0.4988 Request the lead time here
Fixed
Green
5.2 mm
14.3 mm
12.8 mm
  • of 3
P Style Cable Clamp Screw 14.3 mm 5.2 mm Aluminium Black

NE9

Price Range
£ 0.6308 - £ 0.6308

Stock Levels
2465 In stock
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 19.1 mm 5.2 mm PA Green

NM-12-R12

Price Range
£ 2.7931 - £ 2.7931

Stock Levels
436 In stock
Attributes
  • Maximum Compatible Cable Diameter
    19.1 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 25.4 mm 5.2 mm PA Green

NM-16-R16

Price Range
£ 3.0016 - £ 3.0016

Stock Levels
448 In stock
Attributes
  • Maximum Compatible Cable Diameter
    25.4 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 38.1 mm 5.2 mm PA Green

NM-24-R24

Price Range
£ 2.3901 - £ 2.3345

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    38.1 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 15.9 mm 5.2 mm Aluminium Black

NE10

Price Range
£ 0.642 - £ 0.642

Stock Levels
420 In stock
Attributes
  • Maximum Compatible Cable Diameter
    15.9 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 25.4 mm 5.2 mm Aluminium Black

NE16

Price Range
£ 2.1122 - £ 2.1122

Stock Levels
846 In stock
Attributes
  • Maximum Compatible Cable Diameter
    25.4 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 6.4 mm 5.2 mm Aluminium Black

NE4

Price Range
£ 0.5642 - £ 0.5642

Stock Levels
1000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 12.7 mm 5.2 mm Aluminium Black

NE8

Price Range
£ 0.6183 - £ 0.6183

Stock Levels
1000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 17.5 mm 5.2 mm PA Green

NM-11-R11

Price Range
£ 2.7792 - £ 2.7792

Stock Levels
424 In stock
Attributes
  • Maximum Compatible Cable Diameter
    17.5 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 22.2 mm 5.2 mm PA Green

NM-14-R14

Price Range
£ 2.946 - £ 2.946

Stock Levels
500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    22.2 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 34.9 mm 5.2 mm PA Green

NM-22-R22

Price Range
£ 2.3762 - £ 2.3207

Stock Levels
100 In stock
Attributes
  • Maximum Compatible Cable Diameter
    34.9 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 4.8 mm 5.2 mm PA Green

NM-3-F3

Price Range
£ 2.807 - £ 2.807

Stock Levels
1499 In stock
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 8.0 mm 5.2 mm PA Green

NM-5-F5

Price Range
£ 2.7792 - £ 2.7792

Stock Levels
399 In stock
Attributes
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 11.1 mm 5.2 mm PA Green

NM-7-F7

Price Range
£ 2.7514 - £ 2.7514

Stock Levels
998 In stock
Attributes
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 5.2 mm Aluminium Natural

AL15

Price Range
£ 1.3034 - £ 1.3034

Stock Levels
44872 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
Cable Clamp - Natural ; Maximum Compatible Cable Diameter - 3.2 mm | .125 in

22HDCC1250

Price Range
£ 0.125 - £ 0.0835

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    3.2 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
  • Adjustability
    Fixed
P Style Cable Clamp Screw 14.3 mm 5.2 mm Green

NM-9-R9

Price Range
£ 0.4988 - £ 0.4988

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium