Screw Mounted Hooks securely mount to a wall for use as general purpose utility hooks, useful for both residential and commercial environments.
It features a flat base with pre-drilled screw holes that can be easily mounted to a surface with screws (screws not included).
Ideal for hanging coats, hats, bags or towels, as well as creating a secure attachment point for cables or wires.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Height | Hook Thickness | Mounting Orientation | Number of Mounting Holes | Mount Type | Load Capacity | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 20.3274 - £ 20.3274 | 12 In stock |
1.339 in
34.0 mm
|
0.394 in
10.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
22 lbs
10 kg
|
||||
£ 122.1374 - £ 122.1374 | 2 In stock |
1.969 in
50.0 mm
|
0.512 in
13.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
44 lbs
20 kg
|
||||
£ 12.4451 - £ 12.4451 | 18 In stock |
0.866 in
22.0 mm
|
0.217 in
5.5 mm
|
Vertical
|
1
|
Single-Screw Mount
|
35 lbs
15.9 kg
|
||||
£ 13.3213 - £ 13.3213 | 2 In stock |
0.748 in
19.0 mm
|
0.157 in
4.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
44 lbs
20 kg
|
||||
£ 0.742 - £ 0.742 | 98 In stock |
0.594 in
15.1 mm
|
0.106 in
2.7 mm
|
Vertical
|
|
Threaded End
|
11 lbs
5 kg
|
||||
£ 32.9485 - £ 32.9485 | 1 In stock |
2.165 in
55.0 mm
|
0.512 in
13.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
22 lbs
10 kg
|
||||
£ 56.8998 - £ 56.8998 | 3 In stock |
3.543 in
90.0 mm
|
0.551 in
14.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
48 lbs
21.8 kg
|
||||
SUG-545 | £ 13.4856 - £ 13.4856 | 3 In stock |
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
Vertical
|
1
|
Single-Screw Mount
|
35 lbs
15.9 kg
|
|||
SUG-511 | £ 16.0047 - £ 16.0047 | 2 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
Horizontal
|
2
|
Horizontal Mount with Screws
|
44 lbs
20 kg
|
|||
SUG-162 | £ 20.8623 - £ 20.8623 | 1 In stock |
1.339 in
34.0 mm
|
0.394 in
10.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
26 lbs
11.8 kg
|
|||
SUG-555 | £ 3.19 - £ 3.19 | 12 In stock |
0.547 in
13.9 mm
|
0.106 in
2.7 mm
|
Vertical
|
|
Threaded End
|
6.6 lbs
3 kg
|
|||
£ 61.7785 - £ 61.7785 | 1 In stock |
3.543 in
90.0 mm
|
0.551 in
14.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
26 lbs
11.8 kg
|
||||
£ 17.3465 - £ 17.3465 | 8 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
Vertical
|
2
|
Vertical Mount with Screws
|
44 lbs
20 kg
|
||||
£ 12.8832 - £ 12.8832 | 18 In stock |
0.748 in
19.0 mm
|
0.157 in
4.0 mm
|
Horizontal
|
2
|
Horizontal Mount with Screws
|
44 lbs
20 kg
|
||||
£ 3.8471 - £ 3.8471 | 1 In stock |
0.921 in
23.4 mm
|
0.394 in
10.0 mm
|
Horizontal
|
2
|
Horizontal Mount with Screws
|
17 lbs
7.7 kg
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue