Menu Search

Adjustable Feet Round 40.0 mm M12 70.0 mm Rubber

Black Brass Threaded Screw-On Foot can be used as a levelling device or bumper for small equipment.
Item code:

499420

89 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 26.8001
50 + £ 12.6094
Standard pack: 50

Order any quantity

Total price:

£ 26.80

1 x £ 26.8001

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Rubber
Base Shape Round
Colour Black
Full Material Rubber;Stainless Steel
Base Diameter 40.0 mm
Base Height 16.0 mm
Overall Height 86.0 mm
Stud Length 70.0 mm
Thread Size M12
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us