Menu Search

Adjustable Feet Round 30.0 mm M6 38.0 mm Rubber;Steel

Black Steel Threaded Screw-On Foot can be used as a levelling device or bumper for small equipment.
Item code:

499422

187 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.7092
250 - 499 £ 1.6814
500 - 749 £ 1.6397
750 - 999 £ 1.6119
1000 + £ 1.5703
Standard pack: 50

Order in multiple of 50

Total price:

£ 85.46

50 x £ 1.7092

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Rubber
Base Shape Round
Colour Black
Full Material Rubber;Steel
Thread Size M6
Commodity Code 4016930090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us