Menu Search

Screw-On Bumper Feet- Threaded

In stock

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Series Code: SR5726

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Stud Length Thread Size Base Height Overall Height Base Diameter View
£ 2.0977 - £ 2.282 Request the lead time here
28.0 mm
M10
11.0 mm
39.0 mm
30.0 mm
£ 4.3373 - £ 4.3373 211 In stock
70.0 mm
M12
11.0 mm
89.0 mm
30.0 mm
£ 2.764 - £ 2.764 734 In stock
38.0 mm
M8
12.0 mm
35.0 mm
£ 7.8383 - £ 16.6105 185 In stock
50.0 mm
M12
16.0 mm
66.0 mm
40.0 mm
£ 6.9737 - £ 14.8298 489 In stock
50.0 mm
M8
16.0 mm
66.0 mm
40.0 mm
£ 3.827 - £ 8.1325 1285 In stock
25.0 mm
M6
16.0 mm
41.0 mm
40.0 mm
£ 2.1686 - £ 2.3529 469 In stock
38.0 mm
M10
11.0 mm
49.0 mm
30.0 mm
10291504 £ 2.5513 - £ 2.5513 50 In stock
18.0 mm
M6
12.0 mm
35.0 mm
10291542 £ 2.6505 - £ 2.8206 400 In stock
28.0 mm
M10
12.0 mm
35.0 mm
£ 4.2664 - £ 4.2664 Request the lead time here
70.0 mm
M12
12.0 mm
82.0 mm
35.0 mm
£ 4.6916 - £ 9.9131 Request the lead time here
25.0 mm
M10
16.0 mm
41.0 mm
40.0 mm
£ 8.2777 - £ 17.5407 Request the lead time here
70.0 mm
M12
16.0 mm
86.0 mm
40.0 mm
10291399 £ 10.4464 - £ 22.1916 530 In stock
50.0 mm
M12
16.0 mm
66.0 mm
40.0 mm
10291573 £ 3.4443 - £ 3.4443 Request the lead time here
48.0 mm
M12
12.0 mm
35.0 mm
  • of 2
Adjustable Feet Round 30.0 mm M10 28.0 mm Rubber;Steel

10291450

Price Range
£ 2.282 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 30.0 mm M12 70.0 mm Rubber;Steel

10291498

Price Range
£ 4.3373 - £ 4.3373

Stock Levels
211 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet 35.0 mm M8 38.0 mm Rubber

10291535

Price Range
£ 2.764 - £ 2.764

Stock Levels
734 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
  • Base Height
    12.0 mm
  • Stud Length
    38.0 mm
Adjustable Feet Round 40.0 mm M12 50.0 mm Rubber;Steel

10291313

Price Range
£ 16.6105 - £ 7.8383

Stock Levels
185 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M8 50.0 mm Rubber

10291351

Price Range
£ 14.8298 - £ 6.9737

Stock Levels
489 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M6 25.0 mm Rubber;Steel

10291252

Price Range
£ 8.1325 - £ 3.827

Stock Levels
1285 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M10 38.0 mm Rubber;Steel

10291467

Price Range
£ 2.3529 - £ 2.1686

Stock Levels
469 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet 35.0 mm M6 18.0 mm Rubber

10291504

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
  • Base Height
    12.0 mm
  • Stud Length
    18.0 mm
Adjustable Feet 35.0 mm M10 28.0 mm Rubber

10291542

Price Range
£ 2.8206 - £ 2.6505

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
  • Base Height
    12.0 mm
  • Stud Length
    28.0 mm
Adjustable Feet Round 35.0 mm M12 70.0 mm Rubber;Steel

10291580

Price Range
£ 4.2664 - £ 4.2664

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 40.0 mm M10 25.0 mm Rubber;Steel

10291283

Price Range
£ 9.9131 - £ 4.6916

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 70.0 mm Rubber;Steel

10291320

Price Range
£ 17.5407 - £ 8.2777

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 50.0 mm Rubber

10291399

Price Range
£ 22.1916 - £ 10.4464

Stock Levels
530 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet 35.0 mm M12 48.0 mm Rubber

10291573

Price Range
£ 3.4443 - £ 3.4443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
  • Base Height
    12.0 mm
  • Stud Length
    48.0 mm