Menu Search

Screw-On Feet 15.0 mm (DIA) 7.5 mm (H) PVC

Item code:

048150011307

50183 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.2223
500 - 999 £ 0.2181
1000 + £ 0.214
Standard pack: 100

Order in multiple of 100

Total price:

£ 22.23

100 x £ 0.2223

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyvinyl Chloride
Base Material PVC
Base Shape Round
Colour White
Full Material Polyvinyl Chloride
Bumper Foot Style Screw On
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us