Menu Search

Screw-On Feet 20.0 mm (DIA) 10.0 mm (H) PVC

Item code:

048200011307

36000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.2404
500 - 999 £ 0.2348
1000 + £ 0.2306
Standard pack: 100

Order in multiple of 100

Total price:

£ 24.04

100 x £ 0.2404

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyvinyl Chloride
Base Material PVC
Base Shape Round
Colour White
Full Material Polyvinyl Chloride
Bumper Foot Style Screw On
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us