Menu Search

Screw-On Feet 30.0 mm (DIA) 15.0 mm (H) PVC

Item code:

048300011307

12768 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.6489
250 - 999 £ 0.6364
1000 + £ 0.6239
Standard pack: 50

Order in multiple of 50

Total price:

£ 32.45

50 x £ 0.6489

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyvinyl Chloride
Base Material PVC
Base Shape Round
Colour White
Full Material Polyvinyl Chloride
Bumper Foot Style Screw On
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us