Menu Search

Screw-On Feet 19.5 mm (DIA) 23.0 mm (H) PVC

Screw on Bumper Feet are ideally suited for use as feet on radios, TV sets, house wares, small appliances and many other products.
Item code:

066020011407

21463 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4052
500 - 999 £ 0.397
1000 + £ 0.3888
Standard pack: 100

Order in multiple of 100

Total price:

£ 40.52

100 x £ 0.4052

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyvinyl Chloride
Base Material PVC
Base Shape Round
Colour Black
Full Material Polyvinyl Chloride
Bumper Foot Style Screw On
Base Diameter 19.5 mm
Base Height 23.0 mm
Overall Height 23.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us