Menu Search

Nut Protection Cap M6 25.0 mm PP Yellow

This secure cover base is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the cover cap components (036001213211).
Item code:

036001113211

7000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1146
500 - 999 £ 0.1122
1000 + £ 0.11
Standard pack: 250

Order in multiple of 250

Total price:

£ 28.65

250 x £ 0.1146

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M6
Component Type Base
Material PP
Colour Yellow
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us