Menu Search

Nut Protection Cap M8 32.0 mm PP Blue

This secure cover base is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the cover cap components (036003208711).
Item code:

036003108711

15578 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1292
500 - 999 £ 0.1266
1000 + £ 0.1239
Standard pack: 250

Order in multiple of 250

Total price:

£ 32.30

250 x £ 0.1292

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M8
Component Type Base
Material PP
Colour Blue
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us