Menu Search

Nut Protection Cap M8 8.3 mm 32.0 mm PP White

This secure cover cap is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the base components (036003111311).
Item code:

036003211311

10490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1078
500 - 999 £ 0.1056
1000 + £ 0.1035
Standard pack: 250

Order in multiple of 250

Total price:

£ 26.95

250 x £ 0.1078

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M8
Component Type Cap
Material PP
Colour White
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us