Menu Search

Nut Protection Cap M10 38.0 mm PP Yellow

This secure cover base is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the cover cap components (036005213211).
Item code:

036005113211

20788 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.2112
500 - 999 £ 0.207
1000 + £ 0.2028
Standard pack: 100

Order in multiple of 100

Total price:

£ 21.12

100 x £ 0.2112

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M10
Component Type Base
Material PP
Colour Yellow
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us