Quantity | Unit price |
---|---|
100 - 499 | £ 0.2861 |
500 - 999 | £ 0.2806 |
1000 + | £ 0.2738 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polypropylene |
---|---|
Fitting Style | Nut Fix |
Component Type | Base |
Base Colour | Green |
Bolt Thread | M12 |
Overall Diameter | 43.0 mm |
Overall Diameter | 1.693 in |
Overall Height | 20.5 mm |
Overall Height | 0.807 in |
Inside Diameter | 23.6 mm |
Inside Diameter | 0.929 in |
Inside Height | 16.5 mm |
Inside Height | 0.65 in |
Hole Size | 12.4 mm |
Hole Size | 0.488 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue