Menu Search

Nut Protection Cap M12 43.0 mm PP Blue

This secure cover base is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the cover cap components (036007208711).
Item code:

036007108711

2884 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.2904
500 - 999 £ 0.2848
1000 + £ 0.2779
Standard pack: 100

Order in multiple of 100

Total price:

£ 29.04

100 x £ 0.2904

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M12
Component Type Base
Material PP
Colour Blue
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us